We are using cookies to provide our services

By using our services you agree to our use of cookies

Modulett K100 C

Unique ref.: modulett-k100c
Brand: Modulett
Product family: K100
Product group: Wetroom Module
Height (mm): 2300
Depth (mm): 200
Date of publishing: 2018-11-07
Edition number: 1
Type: Object (single object)
Download (1)
WETROOM MODULE 100K
Wetroom module K100 is a waterproof installation that prepared to receive tile, so it fits well into the bathroom. As with the other models, the frame is made of extruded aluminum, which provides a lightweight, robust construction designed for demanding bathroom environments. Mounted exclusively with proven and approved products that guarantees quality and a safe operation. It is easy to carry out inspection and service via the inspection door on the front of the module. Supplied complete with cut and pre-drilled wetroom panels ready for tiling. Cleaning is easy as the toilet is wall hung and there are no visible pipes in the floor or wall. A towel dryer can be installed on the front of the module. Available in left, right, and center versions.

Module K100 Center is available in three widths
Width: 600/650/700mm
Height: 2300mm
Depth: 200mm


Material main: Aluminium
Material secondary: Aluminium
Designed in: Denmark
Manufactured in: Denmark
Weight Net (Kg): 25

BIMobject Category: Sanitary - Toilets
IFC classification: Object
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: TE_70_10_10_89
Uniclass 2015 Description: Toilet units
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems
OmniClass Number: 23-31 19 17
OmniClass Title: Toilets With Tank
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Denmark

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Depth 200
Height 2300
Width 610 ; 660 ; 710

All BIM objects are real products from real manufacturers confirmed and approved