We are using cookies to provide our services

By using our services you agree to our use of cookies

April Sofa - APR001

Unique ref.: APR
Brand: Modus Furniture
Product family: Sir Kenneth Grange & SmithMattias
Product group: Sofa
Date of publishing: 2017-05-20
Edition number: 1
Type: Object (single object)
Download (11)
April is a collaboration between Sir Kenneth Grange and SmithMatthias: An alliance of illustrious experience with the energy of youth. Characterised by a refined sculptural elegance, April has a feminine and slender profile offering incredible comfort and encouraging good posture, whilst retaining an extremely delicate silhouette. The fine details are distinct in the single, central pintuck, the notched oak leg and optional frame leg that envelops April’s gentle contours.

Materials — Frame FSC certified hardwood plywood, glued and screwed Foam CertiPUR certified foam Leg Die cast aluminium in a polished or powder coated finish or available in solid oak Foot Nylon glide Upholstery Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA


Material main: Firm Foam
Material secondary: Plywood
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Furniture - Sofas & Armchairs
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: EE-35-05
Uniclass 2.0 Description: Fittings, Furnishings And Equipment (Ff
Uniclass 2015 Code: Pr_40_50_12_81
Uniclass 2015 Description: Sofas
NBS Reference Code: 35-05
NBS Reference Description: Fittings, Furnishings And Equipment (Ff
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 23 13 15
OmniClass Title: Residential Sofas
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Sofas & Armchairs

Name Value
Depth 710
Height 700
Integral Finish Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
Intended Function Interior
Leg Material Frame - FSC certified hardwood plywood, glued and screwed .Foam - CertiPUR certified foam Die cast aluminium in a polished or powder coated finish or available in solid oak
Material Leg - Die cast aluminium in a polished or powder coated finish or available in solid oak. Foot - Nylon glide. Upholstery - Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
Seat Height 430
Seat Material Frame - FSC certified hardwood plywood, glued and screwed .Foam - CertiPUR certified foam Die cast aluminium in a polished or powder coated finish or available in solid oak
Width 900 mm — 2400 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Description Foam sofa available in multiple sizes with a choice of solid oak or die cast aluminium legs
COBie.Component.Name April
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType Moveable
COBie.Type.Color User to Complete
COBie.Type.Constituents Frame - FSC certified hardwood plywood, glued and screwed .Foam - CertiPUR certified foam Die cast aluminium in a polished or powder coated finish or available in solid oak
COBie.Type.Description Foam sofa available in multiple sizes with a choice of solid oak or die cast aluminium legs
COBie.Type.DurationUnit Years
COBie.Type.Finish User to Complete
COBie.Type.Manufacturer Modus Furniture
COBie.Type.Material Frame - FSC certified hardwood plywood, glued and screwed .Foam - CertiPUR certified foam Die cast aluminium in a polished or powder coated finish or available in solid oak
COBie.Type.Name April
COBie.Type.NominalHeight 700
COBie.Type.NominalWidth 900 mm — 2400 mm
COBie.Type.Shape Cuboid

All BIM objects are real products from real manufacturers confirmed and approved