We are using cookies to provide our services

By using our services you agree to our use of cookies

April System - 45 Degrees

Unique ref.: APR011
Brand: Modus Furniture
Product family: Sir Kenneth Grange & SmithMattias
Product group: Sofa
Width (mm): 830
Height (mm): 700
Depth (mm): 710
Date of publishing: 2017-05-20
Edition number: 1
Type: Object (single object)
Download (11)
The April System is a modular sofa system that offers complete flexibility of form and function. From simple straights to sinuous, flowing curves, the April System can be linear, structured and formal or intimate and inclusive. Whether dividing up large public areas or creatively separating space, this modular system is unexpectedly feminine, with a refined sculptural elegance, slender silhouette and incredible attention to detail that elevates it above the ordinary.

Materials — Frame FSC certified hardwood plywood, glued and screwed Foam CertiPUR certified foam Leg Die cast aluminium in a polished or powder coated finish Foot Nylon glide Upholstery Available in a wide range of fabrics and leathers or your own fabric or leather (COM & COL) POA


Material main: Firm Foam
Material secondary: Plywood
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Furniture - Sofas & Armchairs
IFC classification: Object
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Sofas & Armchairs

Name Value
Chair Depth 430 mm — 700 mm
Chair Width 900 mm — 2400 mm
Depth 710
Height 430 mm — 700 mm
Leg Material Materials — Frame FSC certified hardwood plywood, glued and screwed Foam CertiPUR certified foam Leg Die cast aluminium in a polished or powder coated finish or available in solid oak Foot Nylon glide Upholstery Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
Material Materials — Frame FSC certified hardwood plywood, glued and screwed Foam CertiPUR certified foam Leg Die cast aluminium in a polished or powder coated finish or available in solid oak Foot Nylon glide Upholstery Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
Seat Material Materials — Frame FSC certified hardwood plywood, glued and screwed Foam CertiPUR certified foam Leg Die cast aluminium in a polished or powder coated finish or available in solid oak Foot Nylon glide Upholstery Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
Width 900 mm — 2400 mm

All BIM objects are real products from real manufacturers confirmed and approved