We are using cookies to provide our services

By using our services you agree to our use of cookies

;

10°

Unique ref.: DEG
Brand: Modus Furniture
Product family: Morph
Product group: Pouf
Width (mm): 420
Height (mm): 480
Depth (mm): 420
Date of publishing: 2017-05-20
Edition number: 1
Type: Object (single object)
Download (11)
The 10° stool is a rotationally moulded stool made from polyethylene with an FSC certified plywood base, nylon glides and an upholstered cover. 10° refers to the ergonomic angle of the seat, surprisingly comfortable, 10° is perfect for any relaxed, informal environment looking at ease gathered around a table or clustered in a loose group.

Materials — Frame Rotational moulded polyethylene Foam CertiPUR certified foam Base FSC certified hardwood plywoodbase and nylon glides Upholstery Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA


Material main: Polyethylene
Material secondary: Plywood
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
NBS Reference Code: 35-05
NBS Reference Description: Fittings, Furnishings And Equipment (Ff
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Color Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
Depth 420
Height 480
Integral Finish Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
Intended Function Interior
Material Frame - Rotational moulded polyethylene. Foam - CertiPUR certified foam. Base - FSC certified hardwood plywoodbase and nylon glides. Upholstery - Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
Radius 210
Seat Height 480
Seat Material Frame - Rotational moulded polyethylene. Foam - CertiPUR certified foam. Base - FSC certified hardwood plywoodbase and nylon glides. Upholstery - Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
Unit Material Frame - Rotational moulded polyethylene. Foam - CertiPUR certified foam. Base - FSC certified hardwood plywoodbase and nylon glides. Upholstery - Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
Width 420

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Description The 10° stool is a rotationally moulded stool made from polyethylene with an FSC certified plywood base, nylon glides and an upholstered cover.
COBie.Component.Name 10°
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType Fixed
COBie.Type.Color User to Complete
COBie.Type.Constituents Frame - Rotational moulded polyethylene. Foam - CertiPUR certified foam. Base - FSC certified hardwood plywoodbase and nylon glides. Upholstery - Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
COBie.Type.Description The 10° stool is a rotationally moulded stool made from polyethylene with an FSC certified plywood base, nylon glides and an upholstered cover.
COBie.Type.DurationUnit Years
COBie.Type.ExpectedLife 5
COBie.Type.Finish User to Complete
COBie.Type.Manufacturer Modus Furniture
COBie.Type.Material Frame - Rotational moulded polyethylene. Foam - CertiPUR certified foam. Base - FSC certified hardwood plywoodbase and nylon glides. Upholstery - Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA
COBie.Type.ModelNumber DEG001/U
COBie.Type.ModelReference DEG001/U
COBie.Type.Name 10°
COBie.Type.NominalHeight 480
COBie.Type.NominalWidth 420
COBie.Type.Shape Cylinder
COBie.Type.Size 480 x 420 x 420mm

All BIM objects are real products from real manufacturers confirmed and approved