We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Hold - Bistro Table - Width 800mm

Unique ref.: HLT004
Brand: Modus Furniture
Product family: Jonathan Prestwich
Product group: Table
Width (mm): 800
Height (mm): 740
Depth (mm): 800
Date of publishing: 2019-07-22
Edition number: 1
Type: Object (single object)
Download (11)
Jonathan Prestwich’s Hold table has a cast aluminium four star base in a black, grey or white powder coated finish. Available in oak/walnut on ply, white/ black HPL on ply and white/ black MFC with edging. Solid natural and black oak are available but only on 600mm or 800mm. In two heights and a range of sizes, the Hold table has round or rounded square top cut from cut from ply core. Simple, monochromatic and hard wearing, Hold is ideal in a hospitality environment where it works perfectly with the coordinating Hold chair

Materials — Top FSC certifed veneer hardwood plywood, MFC with edging or solid oak Base Die cast mild steel with powder coat finish Feet Nylon glides


Material main: Plywood
Material secondary: Steel
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Furniture - Tables
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8221
Uniclass 1.4 Description: Tables
Uniclass 2.0 Code: PR-31-22
Uniclass 2.0 Description: Desks, Tables And Worktops
Uniclass 2015 Code: Pr_40_50_21
Uniclass 2015 Description: Desks, tables and worktops
NBS Reference Code: 31-22
NBS Reference Description: Desks, Tables And Worktops
CSI MasterFormat 2014 Code: 12 51 23
CSI MasterFormat 2014 Title: Office Tables
OmniClass Number: 23-21 23 15
OmniClass Title: Residential Tables
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Tables

Name Value
Base Material Mild Steel
Depth 800 mm
Height 740 mm
Leg Material Mild Steel
Overall Depth 800 mm
Table Material Plywood
Width 800 mm

All BIM objects are real products from real manufacturers confirmed and approved