We are using cookies to provide our services

By using our services you agree to our use of cookies

Mix -006

Unique ref.: MIX006
Brand: Modus Furniture
Product family: Jonathan Prestwich
Product group: Table
Width (mm): 1400
Height (mm): 745
Depth (mm): 1400
Date of publishing: 2017-05-20
Edition number: 1
Type: Object (single object)
Download (11)
Jonathan Prestwich’s Mix table has cast aluminium legs that blend seamlessly into the coloured underside of the table appearing as if they were one piece. The top with tapered edge adds to the sculptural appeal of this range. Mix comes in a range of sizes with an oak, walnut or HPL on MDF top with painted underside and legs. With its smooth contours and organic profile, Mix has an unexpectedly tactile allure

Materials — Top Veneered top with profiled edge detail and painted underside Legs Die cast aluminium legs with powder coated finish


Material main: Aluminium
Material secondary: Aluminium
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Furniture - Tables
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8221
Uniclass 1.4 Description: Tables
Uniclass 2.0 Code: PR-31-22
Uniclass 2.0 Description: Desks, Tables And Worktops
Uniclass 2015 Code: Pr_40_50_21
Uniclass 2015 Description: Desks, tables and worktops
NBS Reference Code: 31-22
NBS Reference Description: Desks, Tables And Worktops
CSI MasterFormat 2014 Code: 12 51 23
CSI MasterFormat 2014 Title: Office Tables
OmniClass Number: 23-21 23 15
OmniClass Title: Residential Tables
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Tables

Name Value
Depth 1400
Diameter 1400
Height 745
Leg Material Materials — Top Veneered top with profiled edge detail and painted underside Legs Die cast aluminium legs with powder coated finish
Overall Depth 1400
Table Material Materials — Top Veneered top with profiled edge detail and painted underside Legs Die cast aluminium legs with powder coated finish
Unit Material Materials — Top Veneered top with profiled edge detail and painted underside Legs Die cast aluminium legs with powder coated finish
Width 1400

All BIM objects are real products from real manufacturers confirmed and approved