Publish your products
Velocity Chrome Two-Function 8" Diameter Spray Head Rainshower Showerhead - S6320
Moen

Velocity Chrome Two-Function 8" Diameter Spray Head Rainshower Showerhead - S6320

Features

The rainshower experience that you can control is available in the Velocity™ showerhead with Immersion technology. A flip of a lever allows either a calming rain rinse function or a self-pressurized spray.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • generously sized 8" diameter rainshower for exceptional water coverage
  • advanced, self-pressurizing Moen Immersion™ rainshower technology channels water through the showerhead with three times more spray power than most rainshowers for a more thorough rinse
  • two-function concentrated rinse; full spray
  • limited lifetime warranty
Technical specification
  • Unique ref.moen-2062
  • Product familyMixing Faucets
  • Product groupVelocity
  • TypeObject (single object)
  • Date of publishing2017-01-18
  • Edition number1
Related
  • Material mainChrome
Classification
  • BIMobject CategorySanitary - Showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit