Publish your products
Edgestone Chrome Cycling Tub/Shower
Moen

Edgestone Chrome Cycling Tub/Shower

Product Features
  • chrome finish is highly reflective for a mirror–like look that works with any decorating style
  • lever handles make it easy to adjust the water
  • cycling
  • 4" diameter spray head – this eco performance showerhead conserves water without sacrificing performance
  • full spray
  • 5" tub spout length
  • complies with Americans with Disabilities Act (ADA) specifications
  • meets epa WaterSense® criteria to conserve water without sacrificing performance
  • 10 year limited warranty
Technical specification
  • Unique ref.moen-2070
  • Product familySanitary
  • Product groupMixing Faucets
  • TypeObject (single object)
  • Date of publishing2017-01-18
  • Edition number1
Related
  • Material mainChrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit