Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
moencommercial/products/74b4ab91-03e8-44dc-9dc8-b66ef582207d
Home
Categories
Sanitary
Bathroom Accessories
9349EP15 Commercial Chrome Handheld Shower
Available in United States
Moen Commercial
Follow
9349EP15 Commercial Chrome Handheld Shower
Features
handheld shower includes integral double check valves for backflow protection
single function with non–positive pause
Download
Technical specification
Technical specification
Unique ref.
moen-1042
Product family
Sanitary
Product group
Sanitary Components
Type
Object (single object)
Date of publishing
2015-08-14
Edition number
1
Links
Links
Product url
http://pro.moen.com/products/9349EP15
Technical description
http://www.moen.com/shared/docs/product-specifications/9349sp.pdf
Related
Related
Material main
Chrome
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Region availability
North America
Canada
United States
Similar products
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
Grab bar Stainless Steel 30in (center on center) - G57JAS05
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Kohler
Echelon® 70" H pivot shower door with 5/16"-thick glass
Download
Schluter Systems
DESIGN-NICHE Shower Niche
Download