Publish your products
GreenRoo™ Turbine Vent, Wind-Driven Turbine Ventilator

GreenRoo™ Turbine Vent, Wind-Driven Turbine Ventilator

4.3 out of 5 stars4.3(33 reviews)

The GreenRoo™ turbine vent spins freely and easily, removing warm air from the building using natural ventilation. It is made of marine grade, light-gauge aluminum to ensure that it won’t rust or seize, even after years of operation.

It is designed to spin in the lightest of breezes. Even if it doesn’t seem windy outside the GreenRoo™ will continue to exhaust warm air from the building because that warm air is what is powering it. As the warm air rises through natural convection it flows through the turbine. This airflow causes the rotary vent to spin and in turn draws more air through itself. This self-perpetuating cycle is what makes the GreenRoo™ turbine vent so effective.

The aluminum construction places little wind load on the roof. This makes installation easier and prevents the need for expensive support steel. In fact, in instances where a GreenRoo™ is replacing exhaust fans, it can often fit right into the same opening, making installation a breeze.

The GreenRoo™ is a big improvement over the old “onion” turbine vents.

STANDARD FEATURES

  • Available 12”, 24” & 36” throat sizes
  • Capacities 500 – 10,000 CFM
  • Corrosion Resistant Lightweight Aluminum
  • Stainless Steel Shaft with Anodized Steel Bearing Support Spider
  • Vertical turbine blades
  • Varipitch adjustable throat up to 22° slope

 OPTIONAL FEATURES

  • White Epoxy or Urethane Powder Coating
  • Damper (Butterfly or Single Disc style)
  • Extended throat (for pitches above 22°)
  • Curb caps to fit roof curbs (new or existing)
  • Adaptor kit for standing seam, floating roof system

Technical specification
  • Unique ref.GreenRoo-Turbine-Vent
  • Product familyNatural Ventilation
  • Product groupGreenRoo Turbine Vent
  • TypeObject (single object)
  • Date of publishing2019-10-11
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Natural Ventilation
  • IFC classificationFan
  • ETIM CodeEC001147
  • ETIM NameRoof mounted ventilator
  • UNSPSC nameVentilation
  • UNSPSC code401015
  • Uniclass 2015 CodeSs_65_40_33_56
  • Uniclass 2015 DescriptionNatural ventilation systems
  • CSI MasterFormat 2014 Code23 82 23
  • CSI MasterFormat 2014 TitleUnit Ventilators
  • OmniClass Number23-33 49 27
  • OmniClass TitleVentilators
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
United States