Publish your products
Ride Pendant Flat
Ride Pendant Flat
Ride Pendant Flat
Ride Pendant Flat
Ride Pendant Flat
Ride Pendant Flat
    Molto Luce

    Ride Pendant Flat

    4.6 out of 5 stars4.6(19 reviews)

    Ride Ring – the perfect addition to the Ride product family. With a profile of only 35x35 mm, this luminaire is one of the slimmest LED lighting systems currently on the market. The ring is available as a pendant or surface luminaire in two diameters, 750 mm and 1450 mm. The converter built into the body creates a minimalist ceiling base, which perfects the lighting effect down to the tiniest detail. There is a choice of black, white and silver powder coated colours. To use Ride Ring as system luminaire as well, a 90° and 180° circular segment is available in the two diameters, which can be variably connected variably, with or without the relevant linear profiles to create a variaty of shapes . Planners and architects can give their creativity free rein with this system. With Ride Ring as an individual luminaire or in a system, different project requirements can be optimally covered.

    Specification
      • Dimming: not dimmable
      • Width: 35mm
      • Height: 35mm
      • Pendant length: 1500mm
      • IP Protection class: IP20
      • Voltage class: protection cl. I
    Technical specification
    • Unique ref.Ride_Pendant_Flat
    • Product familyLighting
    • Product groupPendant Lamp
    • TypeObject (single object)
    • Date of publishing2021-11-19
    • Edition number1
    • Height (mm)35
    • Width (mm)35
    • Depth (mm)857
    Related
    • Material mainAluminium
    • Material secondaryAcrylic
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLamp
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City