Publish your products
Monarch Specialties 1070 Tempered Glass Dining Table
Monarch Specialties 1070 Tempered Glass Dining Table
Monarch Specialties 1070 Tempered Glass Dining Table

    Monarch Specialties 1070 Tempered Glass Dining Table

    • Modern contemporary styling.
    • Thick clear tempered glass top.
    • Chrome tubular metal base.
    • Smooth rounded edges.
    • Seats 4 comfortably.

    As Featured on Amazon.com

    #MonarchSpecialties #ModernTable #DinningTable #TemperedGlassTable #DiningTable

    Specification
    • ASSEMBLED PRODUCT - DEPTH / WIDTH: 40
      ASSEMBLED PRODUCT - HEIGHT: 31
      ASSEMBLED PRODUCT - LENGTH: 40
      ASSEMBLED PRODUCT - WEIGHT / LBS: 51
      ASSEMBLY REQUIRED: YES
      ASSEMBLY TIME: 30
      BOX (SHIPPING CARTONS QTY): 1
      BOX 1 - CUBE: 4.66
      BOX 1 - DEPTH / WIDTH: 42
      BOX 1 - HEIGHT: 5
      BOX 1 - LENGTH: 43
      BOX 1 - WEIGHT / LBS: 57
      BOX 1 HS NUMBER: 9403.20.00.50
      BOX 1 UPC CODE: 878218003225
      COLOR: CLEAR
      DEPARTMENT - 1: DINING
      ENVIRONMENTAL: CARB COMPLIANT
      Master Item Specification
      FINISH - SECONDARY: CLEAR
      FINISH ATTRIBUTES: CHROME
      FINISHED ON ALL SIDES: YES
      GLASS THICKNESS: 0.5
      LEG 1 - DEPTH / WIDTH: 1
      LEG 1 - HEIGHT: 30.5
      LEG 1 - LENGTH: 28
      LEGS - FINISH: CHROME
      LEGS 1 - INCLUDED (QTY): 2
      MATERIAL: TEMPERED
      MATERIAL - 2: METAL
      PACKAGING MATERIAL WEIGHT: 6
      PRODUCT TYPE: DINING TABLE
      STYLE: CONTEMPORARY, MODERN
      TABLE SEATING CAPACITY: 4
      WEIGHT CAPACITY: 22

    Technical specification
    • Unique ref.Monarch-Specialties-1070-Tempered-Glass-Dining-Table
    • Product familyTable
    • Product groupDining
    • TypeDocumentation (info)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Material mainGlass
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit