We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Double Romane main

Unique ref.: double-romane_main_7062500_fr
Brand: BMI MONIER - France
Product family: Pitched Roof Tile System
Product group: Double Romane
Width (mm): 330
Height (mm): 420
Date of publishing: 2019-12-05
Edition number: 1
Type: Object (single object)
Download (9)
Low profile.
The traditional Double Romane.
Sliding tile allowing variation in the gauge.
Increased waterproofing thanks to raised interlocking.
Traditional profile.
Shaped and rounded nose.
Mountain class tile.

Type: Concrete sliding tile (Mineral) with double longitudinal interlocking.
Number of tiles per m2: from 9.6 to 11.3 depending on gauge.
Unit weight: ≈ 4.3 kg. Weight per m2: from 41.3 to 48.6 kg.
Overall length: ≈ 42 cm. Overall width: ≈ 33 cm.
Useful width: ≈ 30 cm.
Gauge (depending on slope): from 29.5 to 34.5 cm.
Minimum slope (Protected site with under-roof): 29% / 16°.
Longitudinal fitting tolerance: Sliding.
Transversal fitting tolerance: ± 0.1 cm*.
Linear metre of batten/m2: from 2.9 to 3.4 ml.
Laying: Laid with straight joints or with staggered joints from right to left.
Product standard: NF EN 490.
Application standard: NF P 31-207 [DTU 40.24].
Tile profile category: Category G.
Number of tiles per pallet: 160.
Weight per pallet: 690 kg.
Production sites: Saint-Nabord and Verberie plants.
Mountain class: Conforms with standard NF P31-313 and suitable to altitude of 2,000 m.
Company Brand: BMI Monier France.


Material main: Concrete
Material secondary:
Designed in:
Manufactured in: France
Weight Net (Kg): 4.3

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L5212
Uniclass 1.4 Description: Concrete tiles
Uniclass 2.0 Code: PR-80-72-64
Uniclass 2.0 Description: Concrete Interlocking Tiles
Uniclass 2015 Code: Pr_25_93_72_17
Uniclass 2015 Description: Concrete interlocking tiles
NBS Reference Code: 80-72-64
NBS Reference Description: Concrete Interlocking Tiles
CSI MasterFormat 2014 Code: 07 32 16
CSI MasterFormat 2014 Title: Concrete Roof Tiles
OmniClass Number: 23-13 39 17 13
OmniClass Title: Concrete Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Pitched Roof
Core Material Concrete
Covering Type Tile
Material Concrete

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Concrete

All BIM objects are real products from real manufacturers confirmed and approved