This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Achat 10

Unique ref.: achat-10_7770121_nl
Brand: BMI Monier Netherlands
Product family: Pitched Roof Tile System
Product group: Achat 10
Width (mm): 280
Height (mm): 450
Depth (mm): 99
Date of publishing: 2020-04-29
Edition number: 1
Type: Showcase (model)
Download (11)

With its large format and modern technology, the Achat 10 has the added value of the traditional Dutch roof tile models, with the wave of the hollow pan giving something nostalgic. The large format ensures economic processing.

Batten gauge 335 - 370 mm. Minimum Roof pitch 22°. For roof pitches 15-22° consult with the Dakservice or sales contact. Dimensions (L x W) 450 x 280 mm. Coverage 259 mm +/- 1mm. Units per m2 of 10.4 11.5. Weight per m2 39.5 43.7kg


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in: Germany
Weight Net (Kg): 3.8

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L521
Uniclass 1.4 Description: Roof tiles and slates
Uniclass 2.0 Code: EE-20-10-40
Uniclass 2.0 Description: Roofs External Coverings
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20-40-95-40
NBS Reference Description: Interlocking Tile Roofing Systems
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
OmniClass Number: 23-13 39 17 11
OmniClass Title: Clay Roof Tiles
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • Netherlands

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Pitched Roof
Core Material Clay
Covering Type Tile
Material Clay

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Clay

BIMobject®