This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Achat 10 cloak verge rh

Unique ref.: achat-10_cloak-verge-rh_7062273_nl
Brand: BMI Monier Netherlands
Product family: Pitched Roof Tile System
Product group: Achat 10
Width (mm): 280
Height (mm): 450
Date of publishing: 2020-04-29
Edition number: 1
Type: Object (single object)
Download (9)
Go to this product's "showcase" product page for AutoCAD 2D files and complete component downloads.
The "showcase" product page is recognizable by the tile texture.

Batten gauge 335 - 370 mm. Minimum Roof pitch 22°. For roof pitches 15-22° consult with the Dakservice or sales contact. Dimensions (L x W) 450 x 280 mm. Coverage 259 mm +/- 1mm. Units per m2 of 10.4 11.5. Weight per m2 39.5 43.7kg


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in: Germany
Weight Net (Kg): 6.5

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L5211
Uniclass 1.4 Description: Clay tiles
Uniclass 2.0 Code: PR-80-82-20
Uniclass 2.0 Description: Clay Tile Verge Fittings
Uniclass 2015 Code: Pr_35_90_93_16
Uniclass 2015 Description: Clay tile verge fittings
NBS Reference Code: 80-82-20
NBS Reference Description: Clay Tile Verge Fittings
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
OmniClass Number: 23-13 39 17 11
OmniClass Title: Clay Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • Netherlands

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Pitched Roof
Colour natuurrood naturel ; antraciet engobe
Core Material Clay
Covering Type Tile
Decking Type Recht onder elkaar ; Straight-bond
Material Ceramic
Minimum Panel Length 335 ; 370 mm
Panel Thickness 160 mm
Panel Width 258 ; 260 mm
Tile Type cloak verge rh ; gevelpan rechts

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour natuurrood naturel ; antraciet engobe
Material Ceramic

BIMobject®