Unique ref.: | achat-10_through-ventilation_7066161_nl |
---|---|
Brand: | BMI Monier Netherlands |
Product family: | Pitched Roof Tile System |
Product group: | Achat 10 |
Width (mm): | 280 |
Height (mm): | 450 |
Date of publishing: | 2020-04-29 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.monier.nl/producten/dakpannen/alle-modellen/achat-10 |
---|---|
Installation instructions: | https://www.monier.nl/producten/dakpannen/alle-modellen/achat-10 |
COBie Product Data Sheet: | |
Product certification: | https://www.monier.nl/producten/dakpannen/alle-modellen/achat-10 |
Technical description: | https://www.monier.nl/producten/dakpannen/alle-modellen/achat-10 |
Instruction video: | https://www.youtube.com/channel/UC4pSDi_W_hKTfDrdc0WwA9g |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/monier-nl/product/achat-10_through-ventilation_7066161_nl
Material main: | Ceramics |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: | Germany |
Weight Net (Kg): | 4.4 |
BIMobject Category: | Construction - Roof |
---|---|
IFC classification: | Roof |
UNSPSC name: | Roofing materials |
UNSPSC code: | 301515 |
Uniclass 1.4 Code: | L5211 |
Uniclass 1.4 Description: | Clay tiles |
Uniclass 2.0 Code: | PR-80-82-18 |
Uniclass 2.0 Description: | Clay Tile Roof Slope Ventilation Fittings |
Uniclass 2015 Code: | Pr_35_90_93_14 |
Uniclass 2015 Description: | Clay tile roof slope ventilation fittings |
NBS Reference Code: | 80-82-18 |
NBS Reference Description: | Clay Tile Roof Slope Ventilation Fittings |
CSI MasterFormat 2014 Code: | 07 32 13 |
CSI MasterFormat 2014 Title: | Clay Roof Tiles |
OmniClass Number: | 23-13 39 17 11 |
OmniClass Title: | Clay Roof Tiles |
CSI UniFormat II Code: | B3010 |
CSI UniFormat II Title: | Roof Coverings |
Name | Value |
---|---|
Application | Pitched Roof |
Colour | natuurrood naturel ; antraciet engobe |
Core Material | Clay |
Covering Type | Tile |
Decking Type | Recht onder elkaar ; Straight-bond |
Material | Ceramic |
Minimum Panel Length | 335 ; 370 mm |
Panel Thickness | 160 mm |
Panel Width | 258 ; 260 mm |
Tile Type | through ventilation ; doorvoerpan met ventilatiekoker |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | natuurrood naturel ; antraciet engobe |
Material | Ceramic |
BIMobject®