We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Belmont sword rh

Unique ref.: belmont_sword-rh_7063011_nl
Brand: BMI Monier Netherlands
Product family: Pitched Roof Tile System
Product group: Belmont
Width (mm): 95
Height (mm): 480
Date of publishing: 2018-01-01
Edition number: 1
Type: Object (single object)
Download (6)

The Belmont is a very stylish ceramic tile with the practical benefits of a larger size. The Belmont offers an aesthetic sound solution for renovation and new construction. With a look that fits perfectly in the landscape of the Benelux

Batten gauge 370 mm (300 - 370 mm) Minimum Roof pitch 22°. For roof pitches 15-22° consult with the Dakservice or sales contact. Tile dimensions 465 x 326 mm. Coverage 280 mm +/- 1mm. Units per m2 of 9,7 - 11,9. Weight per m2 ± 44,2 kg


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in: France
Weight Net (Kg): 3.7

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L521
Uniclass 1.4 Description: Roof tiles and slates
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
Uniclass 2015 Code: Pr_25_93_72_12
Uniclass 2015 Description: Clay interlocking tiles
NBS Reference Code: 80-72-13
NBS Reference Description: Clay Interlocking Tiles
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
OmniClass Number: 23-13 39 17 11
OmniClass Title: Clay Roof Tiles
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • Netherlands

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Pitched Roof
Core Material Clay
Covering Type Tile
Material Clay

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Clay

All BIM objects are real products from real manufacturers confirmed and approved