We are using cookies to provide our services

By using our services you agree to our use of cookies

De Nieuwe Hollander V

Unique ref.: de_nieuwe_hollander_v_nl
Brand: MONIER - Netherlands
Product family: Dakpansysteem
Product group: De Nieuwe Hollander V
Depth (mm): 78
Date of publishing: 2017-10-11
Edition number: 2
Type: Showcase (model)
Download (8)
For Instruction videos on how to apply the Monier Revit files, go to “Links” and “Instruction video”

Batten guage 355 mm (Variable 325 - 355 mm )
Minimum Roof pitch 20°
For roof pitches 15° - 20° consult with the department Dakservice or ask our sales contact
Tile dimensions (L x W) 420 x 267 mm
Average coverage 225 mm +/- 1 mm
Units per m2 of 12,5 - 13,7
Weight per m2 ± 41,3 kg


To create a roof specification go to http://www.monier.nl/services-downloads/bestekservice.html
Here you have the possibility to create your building specification text.


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in: Netherlands
Weight Net (Kg): 3.2

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L521
Uniclass 1.4 Description: Roof tiles and slates
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
Uniclass 2015 Code: Pr_25_93_72_12
Uniclass 2015 Description: Clay interlocking tiles
NBS Reference Code: 80-72-13
NBS Reference Description: Clay Interlocking Tiles
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
OmniClass Number: 23-13 39 17 11
OmniClass Title: Clay Roof Tiles
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • Netherlands

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Pitched Roof
Color gitzwart glanzend verglaasd ; grafietgrijs engobe ; koperrood engobe ; natuurood naturel ; rustiek engobe ; zwart mat verglaasd ; zwart vol donker engobe
Core Material Clay
Covering Type Tile
Decking Type Recht onder elkaar ; Straight-bond
Material Ceramic
Minimum Panel Length 325 mm — 355 mm
Panel Thickness 98
Panel Width 245
Tile Type gevelpan links ; cloak verge lh

All BIM objects are real products from real manufacturers confirmed and approved