We are using cookies to provide our services

By using our services you agree to our use of cookies

Innoslate

Unique ref.: innoslate_nl
Brand: MONIER - Netherlands
Product family: Dakpansysteem
Product group: Innoslate
Depth (mm): 44
Date of publishing: 2018-12-02
Edition number: 2
Type: Showcase (model)
Download (11)
This new and exciting tile has a small slate appearance, enhanced by its fine nose.

For Instruction videos on how to apply the Monier Revit files, go to “Links” and “Instruction video”

Batten guage 305 mm (Variable 280 - 305 mm )
Minimum Roof pitch 25°
For roof pitches 15° - 25° consult with the department Dakservice or ask our sales contact
Tile dimensions (L x W) 380 x 230 mm
Average coverage 200 mm +/- 1 mm
Units per m2 of 16,4 - 17,9
Weight per m2 ± 49,7 kg


To create a roof specification go to http://www.monier.nl/services-downloads/bestekservice.html
Here you have the possibility to create your building specification text.


Material main: Concrete
Material secondary:
Designed in:
Manufactured in: Belgium
Weight Net (Kg): 2.9

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L5212
Uniclass 1.4 Description: Concrete tiles
Uniclass 2.0 Code: PR-80-72-64
Uniclass 2.0 Description: Concrete Interlocking Tiles
Uniclass 2015 Code: Pr_25_93_72_17
Uniclass 2015 Description: Concrete interlocking tiles
NBS Reference Code: 80-72-64
NBS Reference Description: Concrete Interlocking Tiles
CSI MasterFormat 2014 Code: 07 32 16
CSI MasterFormat 2014 Title: Concrete Roof Tiles
OmniClass Number: 23-13 39 17 13
OmniClass Title: Concrete Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • Netherlands

All BIM objects are real products from real manufacturers confirmed and approved