We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Postel Orage main

Unique ref.: postel-orage_main_7065016_nl
Brand: BMI Monier Netherlands
Product family: Pitched Roof Tile System
Product group: Postel Orage
Width (mm): 230
Height (mm): 315
Date of publishing: 2019-12-18
Edition number: 1
Type: Object (single object)
Download (9)

The Postel Orage is the ideal mix between a classic design and modern technology. It is ideal for classic, but also for modern architectural styles, with excellent functional properties.

Batten gauge 237 – 250mm. Minimum Roof pitch 22°For roof pitches 15° - 22° consult with the Dakservice or sales contact. Dimensions (L x W) 315 x 230 mm. Coverage 200 mm +/- 1 mm Units per m2 of 20.1 – 21.2. Weight per m2 40.0 - 42.2 kg


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in: France
Weight Net (Kg): 2

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L5211
Uniclass 1.4 Description: Clay tiles
Uniclass 2.0 Code: PR-80-72-13
Uniclass 2.0 Description: Clay Interlocking Tiles
Uniclass 2015 Code: Pr_25_93_72_12
Uniclass 2015 Description: Clay interlocking tiles
NBS Reference Code: 80-72-13
NBS Reference Description: Clay Interlocking Tiles
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
OmniClass Number: 23-13 39 17 11
OmniClass Title: Clay Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • Netherlands

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Pitched Roof
Colour antraciet vol donker engobe ; leigrijs engobe ; rood rustiek engobe ; natuurrood naturel
Core Material Clay
Covering Type Tile
Decking Type Recht onder elkaar ; Straight-bond
Material Clay
Minimum Panel Length 237 ; 250 mm
Panel Thickness 64 mm
Panel Width 199 ; 201 mm
Tile Type main tile ; dakpan

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour antraciet vol donker engobe ; leigrijs engobe ; rood rustiek engobe ; natuurrood naturel
Material Clay

All BIM objects are real products from real manufacturers confirmed and approved