We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Renova mansard cloak verge rh 140

Unique ref.: renova_mansard-cloak-verge-rh-140_7065522_nl
Brand: MONIER - Netherlands
Product family: Pitched Roof Tile System
Product group: Renova
Width (mm): 267
Height (mm): 275
Date of publishing: 2019-12-09
Edition number: 1
Type: Object (single object)
Download (9)
The Renova is a profiled roof tile. Thanks to the classical wave of the pan, a special pattern is created on the roof. Of course roof tiles need to protect houses, but the Renova makes the roof surface a real eye-catcher.

Batten gauge 325 - 345 mm. Minimum Roof pitch 25°. For roof pitches 15-25° consult with the Dakservice or sales contact. Dimensions (L x W) 421 x 267 mm. Coverage 220 mm +/- 1mm. Units per m2 of 13.2 – 14.0. Weight per m2 42.2 – 44.8kg


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in: Netherlands
Weight Net (Kg): 4.7

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L5211
Uniclass 1.4 Description: Clay tiles
Uniclass 2.0 Code: PR-80-82-20
Uniclass 2.0 Description: Clay Tile Verge Fittings
Uniclass 2015 Code: Pr_35_90_93_16
Uniclass 2015 Description: Clay tile verge fittings
NBS Reference Code: 80-82-20
NBS Reference Description: Clay Tile Verge Fittings
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
OmniClass Number: 23-13 39 17 11
OmniClass Title: Clay Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • Netherlands

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Pitched Roof
Colour gitzwart glanzend verglaasd ; zwart mat verglaasd ; zwart engobe ; wijnrood glanzend verglaasd ; koperrood engobe ; natuurrood naturel
Core Material Clay
Covering Type Tile
Decking Type Recht onder elkaar ; Straight-bond
Material Clay
Minimum Panel Length 325 mm — 345 mm
Panel Thickness 88 mm
Panel Width 219 mm — 221 mm
Tile Type mansard cloak verge rh 140 ; knikgevelpan rechts 140

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour gitzwart glanzend verglaasd ; zwart mat verglaasd ; zwart engobe ; wijnrood glanzend verglaasd ; koperrood engobe ; natuurrood naturel
Material Clay

All BIM objects are real products from real manufacturers confirmed and approved