We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Signy Finnez mansard cloak verge lh 140

Unique ref.: signy-finnez_mansard-cloak-verge-lh-140_7065540_nl
Brand: MONIER - Netherlands
Product family: Pitched Roof Tile System
Product group: Signy Finnez
Width (mm): 310
Height (mm): 308
Date of publishing: 2019-01-01
Edition number: 1
Type: Object (single object)
Download (9)
The freedom to choose, we offer you with the model Signy-Finnez. Totally at home on a classic house, but also perfectly in place on modern homes. The roof tile in matte anthracite gives a creative twist. Then take a look at the shade of red rustic

Batten gauge 300 - 370 mm. Minimum Roof pitch 22°. For roof pitches 15-22° consult with the Dakservice or sales contact. Dimensions (L x W) 480 x 326mm. Coverage 280mm +/- 1mm. Units per m2 of 9.7– 11.9. Weight per m2 47.5 – 58.3kg


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in: France
Weight Net (Kg): 7.5

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L521
Uniclass 1.4 Description: Roof tiles and slates
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
Uniclass 2015 Code: Pr_25_93_72_12
Uniclass 2015 Description: Clay interlocking tiles
NBS Reference Code: 80-72-13
NBS Reference Description: Clay Interlocking Tiles
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
OmniClass Number: 23-13 39 17 11
OmniClass Title: Clay Roof Tiles
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • Netherlands

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Pitched Roof
Core Material Clay
Covering Type Tile
Material Clay

All BIM objects are real products from real manufacturers confirmed and approved