We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Jönåkerpannan

Unique ref.: jonakerpannan
Brand: MONIER - Sweden
Product family: Roof
Product group: Harzer
Width (mm): 320
Height (mm): 55
Depth (mm): 420
Date of publishing: 2016-09-01
Edition number: 2
Type: Assembly (multiple objects)
Download (2)
Jönåkerpannan - profiled concrete tiles are a optimized development of the classic concrete tiles. It is produced on special molds on which concrete mixture is rolled out. This production method allows a great uniformity of the final products. Jönåkerpannan roof tile is manufactured in one of Monier's factories in Sweden

The tile is available with the types of coatings. Protertor 2.0, Polar, and Elegant


Material main: Concrete
Material secondary: Concrete
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 4

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roof fascias
UNSPSC code: 30151601
Uniclass 1.4 Code: L521
Uniclass 1.4 Description: Roof tiles and slates
Uniclass 2.0 Code: SS-20-60
Uniclass 2.0 Description: Roof, Floor And Paving Accessory Systems
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved