Publish your products
Beartooth Arbor Wood Fire Pit Table
Beartooth Arbor Wood Fire Pit Table
Beartooth Arbor Wood Fire Pit Table

    Beartooth Arbor Wood Fire Pit Table

    Introducing the Beartooth Fire Table; the first of the beautiful Arbor Wood Collection. The Beartooth features a full custom wood wrap on an aluminum frame and finished off with a bullet-proof steel top. We use Thermally Modified Lumber by Arbor Wood Co. for the sides. You can expect the authenticity of real wood, but with the lifespan of 30+ years. This is truly a one-of-a-kind fire table, hand built by our in-house craftsman. Each part is constructed and assembled by hand; every detail is attended to with precision and care.

    Your fire feature will be a lasting piece of hand-crafted art.


    Specification
    • Top Material:

      • 3/16” Welded steel
      • Powder coated for durability

      Sides:

      • Thermally Modified Ash (hardwood)
      • Multiple wood pattern options
      • Durable “Cutek” clear coat if desired
      • Learn More about Thermally Modified Lumber

      Burner:

      • BTUs: Up to 320,000 BTUs
      • Crossfire Brass Burner System by Warming Trends
      • Natural Gas or Propane
      • Aluminum burner mounting plate
      • Flame Height: Adjustable via Key Valve and Whistle-Free Flex Line Kit

      Features:

      • Cover Options: Matching steel or Upgrade to Arbor Wood
      • Adjustable leveling feet
      • Lightweight
      • Compatible to place on any surface
      • Round Lava Pebbles
      • Ventilation: Built-in with 4″ non-marring adjustable feet
      • Complimentary Nationwide Shipping

      SKU Venture-Arbor-BeartoothCategories All Products, Arbor Wood Collection, ​Luxury ​Gas Fire Pit Kits, Made in Montana, Square Fire Pit Table, Steel, Top Sellers - Complete Systems, Venture Series Fire Pit Tables, Wood and MetalTags custom steel fire table, Fire Table with Matching Cover, Made in Montana, metal fire pit cover, Square, Steel, Warming Trends Burner, Wood

    Technical specification
    • Unique ref.beartooth-steel-arbor-wood-fire-pit-table
    • Product familySteel and Wood Accent Fire Pits
    • Product groupSquare
    • TypeObject (single object)
    • Date of publishing2025-04-10
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code32 39 00
    • CSI MasterFormat 2014 TitleManufactured Site Specialties
    • OmniClass Number23-11 00 00
    • OmniClass TitleSite Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit