Publish your products
Aetnastak® Cantilever Library Shelving System
Aetnastak® Cantilever Library Shelving System
Aetnastak® Cantilever Library Shelving System
Aetnastak® Cantilever Library Shelving System
Aetnastak® Cantilever Library Shelving System
    Montel Inc

    Aetnastak® Cantilever Library Shelving System

    4.7 out of 5 stars4.7(15 reviews)

    When it comes to storage, Aetnastak® is the reference. This compact cantilever shelving system can be reconfigured time and time again to perfectly suit your preferences.

    Besides looking after your immediate shelving needs, Aetnastak® cantilever shelving system is also an inspired choice for dealing with your future storage requirements. It’s no trouble at all to lengthen, shorten, relocate or attach existing units—all without the complications of added parts. Transform shelves from single-faced to double-faced (or vice versa) as the situation demands by adding or removing shelves on one side. While Aetnastak itself is designed as stationary shelving, it can be mounted on one of our mobile systems to get more out of your storage space.

    Whatever configuration you use, you can count on their sturdy support. The rock-solid welded frames are built for lasting strength and rigidity. The shelves surpass industry standards, giving you all the capacity you could ask for.

    Features:

    • Kickstrips adjust vertically and are recessed under the bottom shelf to provide toe space.
    • Stacks can be modified from double faced to single faced or vice-versa by removing or adding shelves on one side of the stack. Shelves are easily adjustable without using tools.
    • Free-standing shelving units can be removed from a range and utilized elsewhere without the need for additional parts.
    • Adjustable threaded levelers.
    • Meets and exceeds the Uniform Building Code (UBC) requirements for seismic zones.

    Benefits

    • Prevents scuff marks and provides clean appearance.
    • Allows total flexibility for future expansion or reorganization.
    • The system can be easily relocated.
    • Ensures stability on an uneven floor.
    Specification
    • Standard Nominal Dimensions

      • Width: 24", 30", 36"
      • Depth-Plain: 7" to 17" (1" increment)
      • Depth-Slotted: 7" to 17" (1" increment)
      • Height: 36" to 108" (1" increment)

      This cantilever shelving system offers a large range of accessories and practical features. Sections can be reconfigured, lengthened, shortened, relocated, or joined to existing units easily and without adding any extra parts. Stacks can be modified from double faced to single faced, or vice-versa, by removing or adding shelves on one side of the shelving unit.
      In addition to Aetnastask’s elegance, strength, rigidity, and safety features, the welded frame construction is designed to meet
      seismic requirements — while remaining pleasing to the eye!

    Technical specification
    • Unique ref.Aetnastak
    • Product familyLibrary Shelving
    • Product groupCantilever Shelving
    • TypeObject (single object)
    • Date of publishing2019-12-16
    • Edition number1
    Related
    • Material mainSteel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • Uniclass 2015 CodePr_40_30_78_78
    • Uniclass 2015 DescriptionShelves
    • CSI MasterFormat 2014 Code10 56 13.23
    • CSI MasterFormat 2014 TitleCantilever Metal Storage Shelving
    • OmniClass Number23-21 25 21 11 11
    • OmniClass TitleLibrary Shelving
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit