Publish your products
Mora Cera K5 Kitchen Mixer
Mora Cera K5 Kitchen Mixer

    Mora Cera K5 Kitchen Mixer

    Kitchen mixer with soft closing and C-spout. Adjustable flow control and temperature limiter. Soft PEX flat end Ø10 mm. Out of 4MS approved brass. Energy class C. Chrome. RSK 8318195 VVS 705890504 LVI 6261199 242101 Soft PEX® hoses with 3/8" connecting nut. Chrome. RSK 8318196 NRF 4290174 In today’s families, the kitchen is a space for socialising and creativity. A modern kitchen mixer must look good, work perfectly and promote a high level of hygiene and safety. That’s why Mora Cera offers the things that everyone wants in their kitchen: thoughtfulness and quality time.
    Specification
    • ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator 9 l/min). Soft PEX® hoses. Swivel spout, limitation part for 60°, 85°, 110° or 360° included. Approved by the Rheumatism Association in Sweden. Hole diameter Ø32-37 mm.
    Technical specification
    • Unique ref.242100
    • Product familyKitchen Mixers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)391
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit