Publish your products
Mora Cera Duo Miniprofi kitchen mixer with electr. dishwasher valve

Mora Cera Duo Miniprofi kitchen mixer with electr. dishwasher valve

Eletronic kitchen mixer with soft closing, energy and water saving aerator and C-spout. With electronic dishwasher valve. Flexible spout with nozzle with two spray patterns (normal and rinse). Adjustable flow control and temperature limiter. Soft PEX® hoses with 3/8" connecting nut. Out of 4MS approved brass. Chrome. RSK 8310681 NRF 4290249 Modern technology has found its way into the kitchen faucet. Now you don´t have to worry about the risk of bacteria moving onto your kitchen faucets while you cook. Mora Cera Duo is a perfect combination of the modern touchless technology and a traditional kitchen mixer. This gives you the possibility to get full cold or warm water by using the lever like on a traditional single lever mixer. This also works well in a household where not everyone is comfortable with the touchless design and still wants access to the lever. The water temperature for water activated by the sensor is pre-set on the mixing valve placed under the mixer, this means that you don´t need to adjust the temperature on the lever before using the touchless function. The Duo mixer offer not only maximum protection against the spread of bacteria, but are also extremely economical because they deliver the exact amount of water that is needed. The mixer is equipped with all advanced technology that you normally find in Mora Armatur mixer – ESS, Soft Closing, EcoSafe® etc. Low power consumption - Battery Operated (battery included) can be adapted for mains operation 12V AC/DC.
Specification
  • Nozzle with two spray patterns (normal and rinse). ESS (energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator). Swivel spout, limitation part for 60°, 85°, 110° or 360° included. Flush Timeout - safety shut-off to prevent flooding. Can be turned off for 5 min. (eg for cleaning). Low power consumption - Long life. IP class sensor, IP67. Approved non-return valves, EN-Standard EN1717 . Installation: Automatic sensor calibration. All models can be adapted for either battery 6V or mains operation 12V AC/DC. Mains operation requires installation of the AC adapter 729478.AE, and power supply 729470 alternatively transformator 729475. Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Hole diameter Ø34-37 mm. Settings: Programmable detection distance. Adjustable flush time. Electronic dishwasher cut-off valve: The touch button is mounted in the sink plate or work top, panel thickness 0–40 mm. Colour indicator for mode selection. Automatic shut-off after 3 or 12 hours.S upplied with battery, 9V. Connection G1/2.
Technical specification
  • Unique ref.242480
  • Product familyElectronic Mixers
  • Product groupMora Cera
  • TypeObject (single object)
  • Date of publishing2020-03-13
  • Edition number1
  • Height (mm)480
  • Width (mm)56
  • Depth (mm)281
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)4.25
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit