Publish your products
Mora Cera Bath Mixer 40 c/c

Mora Cera Bath Mixer 40 c/c

Single lever bath mixer, 40 c/c with connection down and soft closing function. Swivel spout with built-in diverter. Out of 4MS approved brass. Chrome. RSK 8232215
Specification
  • Swivel spout with built-in diverter. Soft closing with ceramic cartridge. Adjustable flow control and temperature limiter. Projection from wall 175 mm. Connection down, can be alternated to connection up by shifting nipple and plug. Approved non-return valves, EN-Standard EN1717.
Technical specification
  • Unique ref.256000
  • Product familyBath Mixers
  • Product groupMora Cera
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_60_75_08_54
  • Uniclass 2015 DescriptionMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit