Publish your products
MORA INXX II miniprofi Kitchen mixer with dishwasher valve
MORA INXX II miniprofi Kitchen mixer with dishwasher valve
MORA INXX II miniprofi Kitchen mixer with dishwasher valve
MORA INXX II miniprofi Kitchen mixer with dishwasher valve
MORA INXX II miniprofi Kitchen mixer with dishwasher valve
MORA INXX II miniprofi Kitchen mixer with dishwasher valve
MORA INXX II miniprofi Kitchen mixer with dishwasher valve
MORA INXX II miniprofi Kitchen mixer with dishwasher valve

    MORA INXX II miniprofi Kitchen mixer with dishwasher valve

    5.0 out of 5 stars5.0(7 reviews)

    With its durable chrome finish and contemporary look, the INXX II miniprofi is a strikingly tall mixer perfect for open-plan kitchens. The mixer has been tested and approved according to current building regulations and is energy-efficient, which means it reduces water and energy use without compromising on comfort.

    About the collection INXX II is an elegant, timeless collection in a palette of carefully selected colours. Offering a combination of high quality, sober design and outstanding comfort, this is the ultimate collection. 

    Chrome art.no  272091.CA  RSK 8311283  NRF 4290539                                                                                                                                    Matte black art.no  272091.12CA  RSK 8311285  NRF 4290541                                                                                                                      Matte white art.no  272091.22CA  RSK 8311286  NRF 4290542                                                                                                                          Matte grey art.no  272091.44CA  RSK 8311287  NRF 4290543                                                                                                                  Polished brass  art.no  272091.60CA  RSK 8311288  NRF 4290544                                                                                                          Brushed brass art.no  272091.62CA  RSK 8311289  NRF 4290545                                                                                                          Brushed nickel art.no  272091.76CA  RSK 8311290  NRF 4290546




    Specification
      • Nozzle with two spray patterns (normal and rinse)
      • Ceramic cartridge 
      • With dishwasher valve.
      • Adjustable flow control and temperature limiter 
      • Eco (energy and water saving constant flow aerator, 8 l/min at 200–600 kPa) 
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided) 
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included 
      • With dish washer valve CW, not adjustable to HW 
      • Hole diameter Ø34-37 mm
      • Approved non-return valves, EN-Standard EN1717 

    Technical specification
    • Unique ref.272091
    • Product familyKitchen Mixers
    • Product groupMora Inxx
    • TypeObject (single object)
    • Date of publishing2020-10-13
    • Edition number1
    • Height (mm)505
    • Width (mm)103
    • Depth (mm)240
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inItaly
    • Weight Net (Kg)3.6
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFlow Controller
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit