Publish your products
LYNX Sharp kitchen mixer with dishwasher cutoff switch
LYNX Sharp kitchen mixer with dishwasher cutoff switch
LYNX Sharp kitchen mixer with dishwasher cutoff switch
LYNX Sharp kitchen mixer with dishwasher cutoff switch

    LYNX Sharp kitchen mixer with dishwasher cutoff switch

    LYNX is the new Mora collection that unifies Mora’s highest sustainable and functional technology standards with a timeless aesthetic and premium material selection. Each piece delivers an experience without compromise in chrome and matte black for an exclusive, sleek expression. 

    A design-led series unified with Mora’s signature sustainability attributes, LYNX exceeds the demands of contemporary living. LYNX’s mixers and showers for the bathroom and spas feature our world-class shower experience, with constant temperature technology and luxurious spray patterns. In the kitchen units, our leading water-saving innovation integrates with a form that explores curves and slim, flat profiles. The collection is available in sleek polished chrome or atmospheric matte black.

    The bold angles of this kitchen mixer bring depth and presence to your interior. Available in matte black or crisp chrome, it’s as functional as it is attractive. It features a dishwasher cutoff switch for peace of mind.


    Chrome, article number: 344071 RSK: 8312213 NRF: 1385601

    LEED/BREEAM-compliant (flow 3,6 l/min), art.no: 344071.LD3 RSK 8312223

    LEED/BREEAM-compliant (flow 4,4 l/min), art.no: 344071.LD4 RSK 8312225

    Matte black, article number: 344071.12 RSK: 8312214 NRF: 1385602

    LEED/BREEAM-compliant (flow 3,6 l/min), art.no: 344071.12LD3 RSK 8312224

    LEED/BREEAM-compliant (flow 4,4 l/min), art.no: 344071.12LD4 RSK 8312225


    Specification
      • ESS (energy saving system)
      • With dishwasher cutoff switch
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco (energy and water saving aerator)
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm
    Technical specification
    • Unique ref.344071
    • Product familyKitchen Mixers
    • Product groupLYNX
    • TypeObject (single object)
    • Date of publishing2024-09-09
    • Edition number1
    • Height (mm)307
    Links
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.75
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit