Publish your products
MORA INXX II toilet paper holder
MORA INXX II toilet paper holder
MORA INXX II toilet paper holder
MORA INXX II toilet paper holder
MORA INXX II toilet paper holder
MORA INXX II toilet paper holder

    MORA INXX II toilet paper holder

    Angular and uniform, in finishes that draw the eye, the Mora Armatur´s toilet roll holder is a piece to behold.

    Uniform lines and a strong gauge tubular structure give this toilet roll holder a strong aesthetic. Careful attention has gone into to the depth at which is holds a roll of paper from your wall and the balance of round and straight forms add a structural artistry. Choose from polished or brushed brass, sleek chrome or matte white and black for a modern edge. 

    Chrome. Art.no: 521051 RSK 8744117 NRF 44294361 LVI 5778252 EAN 7391887258718                                                                          Matte black. Art.no: 521051.12 RSK 8744118 NRF 4294362 LVI 5778253 EAN 7391887258725                                                                Matte white. Art.no: 521051.22 RSK 8744121 NRF 4294365 LVI 5778256 EAN 7391887258732                                                           Polished brass. Art.no: 521051.60 RSK 8744119 NRF 4294363 LVI 5778254 EAN 7391887258749                                                      Brushed brass. Art.no: 521051.62 RSK 8744120 NRF 4294364 LVI 5778255 EAN 7391887258756

    Specification
      • With screw and plug
    Technical specification
    • Unique ref.521051
    • Product familyAccessories
    • Product groupMora INXX II
    • TypeObject (single object)
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)48
    • Width (mm)155
    • Depth (mm)190
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inDenmark
    • Manufactured inChina
    • Weight Net (Kg)0.497
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationObject
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76_86
    • Uniclass 2015 DescriptionToilet brush holders
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit