Publish your products
Mora Izzy Turnie Kitchen Mixer
Mora Izzy Turnie Kitchen Mixer
Mora Izzy Turnie Kitchen Mixer
    Archived

    Mora Izzy Turnie Kitchen Mixer

    Kitchen mixer with fold-down swivel spout for inward-opening windows. Copper pipes 10 mm. Chrome. RSK 8318221 NRF 4291493 LVI 6260920 VVS 705913504 Mora Izzy Turnie is a flexible kitchen mixer with a fold-down spout for windows that open inwards. It delivers what other mixers can’t. With the spout folded down, it’s only 9 cm high. What’s more, the spout has a 360° swivel range. That’s what we call harmonious and functional design.
    Specification
    • ESS (Energy saving system). With foldable swivel spout 360°. Hole diameter Ø28-35mm.
    Technical specification
    • Unique ref.703046
    • Product familyKitchen Mixers
    • Product groupMora Izzy
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)414
    • Width (mm)35
    • Depth (mm)256
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit