Publish your products
Mora Rexx K5 Kitchen Mixer with dish washer valve
Mora Rexx K5 Kitchen Mixer with dish washer valve
Mora Rexx K5 Kitchen Mixer with dish washer valve
Mora Rexx K5 Kitchen Mixer with dish washer valve

    Mora Rexx K5 Kitchen Mixer with dish washer valve

    Kitchen mixer with dish washer valve, swivel C-spout and Eco function. Soft PEX® hoses with 3/8" connecting nut. Out of 4MS approved brass. 

    Chrome: Art.no: 707105 RSK 8318185 NRF 4290215 LVI 6261169                                                                                                          Chrome/black: Art.no 707105.0011 RSK 8318186 NRF 4290216 LVI 6261171                                                                                            Black: Art.no 707105.11 RSK 8311491 NRF 4290088 LVI 6261259 

    With their simple, minimalist design, Mora Rexx mixers are the essence of Scandinavian design and functionality. Their innovation lies in their precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. The version shown here is a beautiful kitchen mixer with built-in intelligent function.

    Specification
    • ESS (Energy saving system). Ceramic cartridge. Adjustable flow control and temperature limiter. Eco (Energy and water saving constant flow aerator 8 l/min). Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Swivel spout, limitation part for 60° or 120° included. With dish washer valve, switchable between cold and hot water. Pre-set on cold water. Hole diameter Ø32-35 mm.
    Technical specification
    • Unique ref.707105
    • Product familyKitchen Mixers
    • Product groupMora Rexx
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)315
    • Depth (mm)200
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.782
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit