Publish your products
Mora MMIX T5 Bath Mixer
Mora MMIX T5 Bath Mixer
    Archived

    Mora MMIX T5 Bath Mixer

    Safety mixer for bath, 160 c/c. 4MS approved lead free brass. Chrome. RSK 8344031 730000.0011 Chrome/black. RSK 8344032 730100 150 c/c. Chrome. 730100.0011 150 cc. Chrome/black. With swivel spout (integrated diverter). Thermostatic mixer for safe comfort. Bath spout with built-in diverter. Downward outlet for shower, ECO function. Mora MMIX combines elegance and ergonomic design with energy-efficiency. Soft geometric curves and a timeless style characterise the entire Mora MMIX range. The mixers were developed according to our unique EcoSafe™ concept focusing on low energy consumption and long-term environmental care.
    Specification
    • Swivel spout with built-in diverter. Pressure balanced thermostatic mixer. Temperature handle with safety stop at 38°C. With Eco-function. Lead Free material. Approved non-return valves, EN-Standard EN1717.
    Technical specification
    • Unique ref.730000
    • Product familyBasin Mixers
    • Product groupMora MMIX
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)87
    • Width (mm)150
    • Depth (mm)117
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit