Publish your products
Mora MMIX Shower Mixer T5
Mora MMIX Shower Mixer T5
    Archived

    Mora MMIX Shower Mixer T5

    Safety mixer for shower with Eco-functon and outlet down, 160 c/c. 4MS approved lead free brass. Chrome. RSK 8344062 731000.0011 160 c/c. Chrome/black. RSK 8344063 731100 150 c/c. Chrome. 731100.DB 150 c/c. Incl. 2x S-connectors. Chrome. 731100.0011 150 c/c. Chrome/black. 731100.0011DB 150 c/c. Incl. 2x S-connectors. Chrome/black. Shower connection down. Mora MMIX combines elegance and ergonomic design with energy-efficiency. Soft geometric curves and a timeless style characterise the entire Mora MMIX range. The mixers were developed according to our unique EcoSafe™ concept focusing on low energy consumption and long-term environmental care.
    Specification
    • With shower connection down. Pressure balanced thermostatic mixer. Temperature handle with safety stop at 38°C. With Eco-function. Lead Free material. Approved non-return valves, EN-Standard EN1717.
    Technical specification
    • Unique ref.731000
    • Product familyShower Mixers
    • Product groupMora MMIX
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)1
    • Width (mm)150
    • Depth (mm)1
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit