Publish your products
Mora MMIX Shower System kit
Mora MMIX Shower System kit
    Archived

    Mora MMIX Shower System kit

    Head shower kit with safety mixer, 160 c/c, and head shower. Safety mixer in 4MS approved lead free brass. Chrome/black. RSK 8344165 Mora MMIX combines a softly shaped, ergonomic exterior with an energy-efficient interior. It has a geometric design with softly billowing curves, and the whole product line conveys a timeless, uniform style. Mora MMIX was developed according to our unique EcoSafe™ environmental concept for low energy consumption and long-term environmental care.
    Specification
    • Mora MMIX Shower mixer (MA no 731050.0011): Pressure balanced thermostatic mixer Temperature handle with safety stop at 38°C With Eco-function Lead Free material Approved non-return valves, EN-Standard EN1717 Mora MMIX Shower System (MA no 130313): Diverter with ceramic cartridge Shower hose in metal, PVC- and BPA-free With Easy-Clean anti-limescale system Shower bar can be shortened if required Connection with G1/2 Diverter can be mounted with lever pointing in chosen direction Eco (energy and water saving hand shower 9 l/min, shower head 12 l/min)
    Technical specification
    • Unique ref.731300-0011
    • Product familyShowers
    • Product groupMora MMIX
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)1216
    • Width (mm)180
    • Depth (mm)350
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit