Publish your products
Mora MMIX K2 Kitchen Mixer with low spout
Archived

Mora MMIX K2 Kitchen Mixer with low spout

Kithen mixer with dish washer valve, soft closing and Eco function. Soft PEX flat end Ø10 mm. 4MS approved lead free brass. Chrome. RSK 8318166 LVI 6261229 732250.TT Soft PEX flat end Ø10 mm. Turbo-Jet function. Chrome. RSK 8318165 LVI 6261195 732251 Soft PEX® hoses with 3/8". Chrome. RSK 8318225 NRF 4290186 732251.TT Soft PEX® hoses with 3/8". Turbo-Jet function. Chrome. RSK 8318226 Mora MMIX combines elegance and ergonomic design with energy-efficiency. Soft geometric curves and a timeless style characterise the entire Mora MMIX range. The mixers were developed according to our unique EcoSafe™ concept focusing on low energy consumption and long-term environmental care.
Specification
  • ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator 9 l/min). Soft PEX® hoses. Swivel spout 110°. With dish washer valve, switchable between cold and hot water. Pre-set on cold water. Lead Free material. Hole diameter Ø34-37 mm.
Technical specification
  • Unique ref.732250
  • Product familyKitchen Mixers
  • Product groupMora MMIX II
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit