Publish your products
MARE VI Small, bathtub
MARE VI Small, bathtub
MARE VI Small, bathtub
MARE VI Small, bathtub

    MARE VI Small, bathtub

    The calming Mare range, meaning ocean in Latin. Freestanding baths in premium acrylic with a lighter edge thickness. Clean lines and easy curves combine with function and convenience.

    With one end sculpted for bathing, and the other allowing for convenient showering, the Mare VI has a slimline design with a 15mm rim. A freestanding oval shape is soft and welcoming. A perfect design for those wanting a soft, flowing bathroom aesthetic.
    A beautiful bath that projects a spa sensuality.

    Article number: 951106

    Specification
      • Freestanding bath
      • Acrylic
      • Single ended 
      • Weight: 42 kg
      • Volume: 270 l
      • Discrete integrated overflow
      • Slimeline
      • Pre installed white waste
    Technical specification
    • Unique ref.951106
    • Product familyX Collection
    • Product groupWash Basin
    • TypeObject (single object)
    • Date of publishing2022-05-23
    • Edition number1
    • Height (mm)600
    • Width (mm)800
    • Depth (mm)1500
    Links
    Related
    • Material mainAcrylic
    • Material secondaryAcrylic
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)42
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodeAc_35_80_07
    • Uniclass 2015 DescriptionBathing
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit