Publish your products
CARA I, mirror
CARA I, mirror

    CARA I, mirror

    Minimal design, with concealed LED framing and optional Bluetooth speaker system in a package that gives atmospheric a new meaning.

    Cara shares a similar design to our Solo I, with a touch-controlled LED frame behind white acrylic which surrounds the mirror. Cara’s lighting can be adjusted in brightness and tone to enhance the atmosphere of your space. Its function can be further enhanced with the addition of built-in Bluetooth speakers for the ultimate in mood spaces.

    Article number: 953111 Size: 600 x 800 mm

    Specification
      • 600 x 800 mm
      • Frame with one piece acrylic diffuser
      • Energy efficient LED lightning
      • Cu-free glass with safety backing
      • Steam free with heated demister pad
      • Touch on/off
      • Adjustable 2700-6400 K
      • IP 44 rated
      • CE-certified
      • 43 mm wall projection
    Technical specification
    • Unique ref.953111
    • Product familyX Collection
    • Product groupMirrors
    • TypeObject (single object)
    • Date of publishing2022-06-09
    • Edition number1
    • Height (mm)800
    • Width (mm)600
    Links
    Related
    • Material mainAcrylic
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 DescriptionBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit