Publish your products
Push down-waste
Push down-waste
Push down-waste
Push down-waste
Push down-waste
Push down-waste
Push down-waste
Push down-waste
Push down-waste
Push down-waste

    Push down-waste

    The push down-wastes are available in the same colours as the INXX II basin mixers – chrome, matt black, matt grey, polished brass and brushed brass and also black (pvd), polished brass and copper, rustic and raw look.

    Chrome art.no: S600142 RSK 8560136 NRF 4294655 LVI 6561209 

    Black (pvd) art.no: S600142.11  RSK 8560137 NRF 4294194 LVI 6561211    

    Matte black art.no: S600142.12 RSK 8560139 NRF 4290482 LVI 6561212 

    Polished Copper art.no: S600142.14 RSK 8560140 NRF 4294623 LVI 6561213 

    Champagne art.no: S600142.16 RSK 8560141 NRF 4294624 LVI 6561214 

    Matte white art.no: S600142.22 RSK 8560142 NRF 4290483 LVI 6561215 

    Rustic art.no: S600142.25 RSK 8560143 NRF 4294656 

    Matte grey art.no: S600142.44 RSK 8560144 NRF 4290484     

    Polished brass art.no: S600142.60 RSK 8560145 NRF 4290485 LVI 6561216 

    Brushed brass art.no. S600142.62 RSK 8560147 NRF 4290486 LVI 6561217 

    Raw art.no: S600142.66 RSK 8560148 NRF 4294657

    Specification
      • With spillway overflow 
      • Mounting depth under the basin: 39 mm

    Technical specification
    • Unique ref.S600142
    • Product familyPush down-waste
    • Product groupPush down-waste
    • TypeObject (single object)
    • Date of publishing2020-10-20
    • Edition number1
    • Height (mm)103
    • Width (mm)74
    • Depth (mm)86
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.36
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationValve
    • ETIM CodeEG017210
    • ETIM NameBathroom and washroom accessories/fittings
    • UNSPSC nameValves
    • UNSPSC code401416
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit