Publish your products
Pergola SkyView
Pergola SkyView
Pergola SkyView
    Morad

    Pergola SkyView

    SkyView Bioclimatic Pergola - Modern Aluminium Pergola System by Morad

    The Morad SkyView bioclimatic pergola is a canopy equipped with movable roof louvres adjustable from 0 to 135 degrees with electric control. Complete roof closure provides protection from rain. The system creates its own microclimate - more light, more shade or full protection.

    SkyView works on single-family house terraces, in gardens, by swimming pools, in restaurants, cafes, hotels and commercial spaces. Available in freestanding and wall-mounted versions. Thanks to modular construction, segments can be connected to create larger canopies without visible divisions.

    Adjustable louvres allow precise control of light conditions. The durable aluminium construction ensures longevity and aesthetic appearance valued in modern architecture. All components undergo rigorous quality and durability tests, guaranteeing safe use and resistance to extreme conditions.

    Specification
      • Louvre spacing: 184 mm
      • Louvre adjustment angle: 0–135 degrees
      • Max. louvre width: 4000 mm
      • Max. width: 4300 mm
      • Max. length: 6500 mm
      • Max. height: 3000 mm (clearance 2800 mm)
      • Power supply: 230VAC 50Hz
    Technical specification
    • Unique ref.Pergola-skyView
    • Product familyFacade systems
    • Product groupCanopies
    • TypeObject (single object)
    • Date of publishing2026-07-27
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryAluminium
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 DescriptionCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City