Publish your products
AC-62 Door Double Opening Outwards With Transom
Morad

AC-62 Door Double Opening Outwards With Transom

The AC-62 is an insulated system intended for external construction: windows, doors,

showcases. It is possible to produce sliding and automatic doors,

windows that open both inwards and outwards, as well as revolving,

accordion and bent structures. Two aluminum profiles are connected with a

thermal break, creating a profile with a frame width of 62 mm and a

window sash width of 70 mm. The width of the profiles and their

structure ensures very good strength and thermal parameters while

maintaining a low price of the system.

Specification
    • HEAT TRANSFER COEFFICIENT:   Uw = 1,14 W/(K)
    • SPECIFIC ACOUSTIC INSULATION INDEX:   Rw = 33dB
    • RESISTANCE TO WIND LOAD:   C5
    • WATERPROOF:  E1500
Technical specification
  • Unique ref.ac-62-door-double-outward-opening-outwards-with-transom
  • Product familyWindows & Doors
  • Product groupAC-62
  • TypeObject (single object)
  • Date of publishing2025-03-20
  • Edition number1
  • Depth (mm)62
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryDoors - Sets
  • IFC classificationDoor
  • ETIM CodeEC003534
  • ETIM NameExterior door (complete with frame)
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 11 16
  • CSI MasterFormat 2014 TitleAluminum Doors and Frames
  • OmniClass Number23-17 11 13 13
  • OmniClass TitleAluminum Doors

Region availability

Europe Asia North America Africa
Åland Islands
Afghanistan
Canada
Algeria
Albania
Armenia
Cuba
Egypt
Andorra
Azerbaijan
Dominican Republic
Kenya
Austria
China
Greenland
Libya
Belarus
Georgia
Haiti
Morocco
Belgium
Iran
Jamaica
Tunisia
Bosnia and Herzegovina
Iraq
The Bahamas
Bulgaria
Jordan
United States
Croatia
Kazakhstan
Cyprus
Kuwait
Czech Republic
Kyrgyzstan
Denmark
Mongolia
Estonia
Oman
Faroe Islands
Pakistan
Finland
Qatar
France
Saudi Arabia
Germany
Syria
Gibraltar
Tajikistan
Greece
Türkiye
Guernsey
Turkmenistan
Hungary
United Arab Emirates
Iceland
Uzbekistan
Ireland
Yemen
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit