Publish your products
AZ-45 Single-Leaf Door Outward Opening
AZ-45 Single-Leaf Door Outward Opening
AZ-45 Single-Leaf Door Outward Opening
    Morad

    AZ-45 Single-Leaf Door Outward Opening

    AZ-45 is a modern aluminum system designed for the construction of internal architectural elements that do not require thermal insulation. The system allows for the fabrication of partition walls, windows, and doors, including sliding, swing, accordion, and automatic doors, as well as vestibules, showcases, cash registers, bent structures, and more.

    The structural depth of the profiles is 52.6 mm for window sashes and 44.6 mm for other sections. The system offers profiles designed for traditional surface hinges as well as profiles with a Euro-groove for rebate hinges.

    The system supports a wide range of filling materials with thicknesses from 2 to 30 mm. These can include single or composite glass, sandwich panels, polycarbonate (cellular or solid), furniture boards, and steel or aluminum sheets (combined with polyurethane, polystyrene, or rigid mineral wool). Depending on the thickness of the filling, appropriate glazing beads and EPDM synthetic rubber seals are selected to ensure secure installation.

    Specification
      • MAXIMUM LEAF DIMENSIONS: 1200 mm x 2360 mm
    Technical specification
    • Unique ref.az-45-single-leaf-door-outward-opening
    • Product familyWindows & Doors
    • Product groupAZ-45
    • TypeObject (single object)
    • Date of publishing2026-06-19
    • Edition number1
    • Depth (mm)45
    Related
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City