Publish your products
Glass Canopy
Glass Canopy
    Morad

    Glass Canopy

    Aluminium fittings and glass canopies Morad

    Application: Morad aluminium fittings and glass canopies are modern solutions designed to protect entrances, terraces and balconies against adverse weather conditions. Thanks to the use of high-quality materials such as aluminium and stainless steel, these systems are characterized by durability and aesthetic appearance, perfectly complementing modern architecture.

    Construction and parameters:

    Materials:
    • Fittings: Made of aluminium or stainless steel, ensuring corrosion resistance and long-term use.
    • Glass canopies: Tempered safety glass suspended on steel rods, guaranteeing safety and strength.

    Installation: The fitting systems allow installation of glass canopies on various facade types such as concrete, steel or aluminium, without compromising quality and durability. The simple and minimalist form of the fittings allows quick and aesthetic installation, perfectly suited to modern construction.

    Colours: Aluminium fittings can be powder coated in any colour from the RAL palette, allowing the canopy to be matched to individual needs and the style of the building. Stainless steel provides an elegant, timeless appearance.

    Application in construction: Morad glass canopy systems with aluminium fittings are used in residential, commercial and public construction. They are the ideal solution for buildings where modern design, durability and functionality matter, such as office buildings, shopping centres, hotels and residential buildings.

    Thanks to high-quality materials and precise workmanship, Morad aluminium fittings and glass canopies represent an excellent combination of aesthetics and functionality.

    Additional information and detailed technical data are available on the manufacturer's website: Morad Aluminium Systems

    Specification
      • Canopy projection up to 1500 mm, any length (limited by glass dimensions) while maintaining fitting spacing
      • Tempered and laminated safety glass VSG/ESG 66.4 or VSG/ESG 88.4
      • Fittings made of satin stainless steel AISI 304
      • Rod DT-6 cut to exact length, max. 3000 mm
    Technical specification
    • Unique ref.glass-canopy
    • Product familyFacade systems
    • Product groupCanopies
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryStainless steel 316
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 DescriptionCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit