Sun Louvres MS-97
Application:
The ELIPTIC MS-97 system by Morad is a modern solution designed for creating louvre walls and canopies, providing effective sun protection and an aesthetic facade finish for buildings. Thanks to the unique semi-elliptical shape of the louvres, this system is perfectly suited for commercial, office and residential buildings, where both functionality and aesthetic values are important.
The semi-elliptical shape of the louvres provides an optimal balance between light transmission and sun protection, while allowing free airflow. As a result, the ELIPTIC MS-97 system contributes to improved thermal comfort inside buildings and a reduction in air conditioning costs.
Mounting:
The louvres are mounted on special brackets that allow easy and fast installation both vertically and horizontally. The system construction allows the louvre angle to be adjusted to individual project needs, which increases the effectiveness of sun protection and affects the facade aesthetics.
Colours:
Aluminium profiles are available in the full RAL colour palette, in raw or anodised finish, allowing perfect matching of the system to the character and style of the building.
Application in construction:
The ELIPTIC MS-97 system is used in a variety of architectural buildings where modern design and functionality are key. Thanks to its versatility and aesthetics, this system is widely used in projects for office buildings, shopping centres, public buildings and luxury apartment buildings.
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | Canada | Algeria |
Albania | Armenia | Cuba | Egypt |
Andorra | Azerbaijan | Dominican Republic | Kenya |
Austria | China | Greenland | Libya |
Belarus | Georgia | Haiti | Morocco |
Belgium | Iran | Jamaica | Tunisia |
Bosnia and Herzegovina | Iraq | The Bahamas | |
Bulgaria | Jordan | United States | |
Croatia | Kazakhstan | ||
Cyprus | Kuwait | ||
Czech Republic | Kyrgyzstan | ||
Denmark | Mongolia | ||
Estonia | Oman | ||
Faroe Islands | Pakistan | ||
Finland | Qatar | ||
France | Saudi Arabia | ||
Germany | Syria | ||
Gibraltar | Tajikistan | ||
Greece | Türkiye | ||
Guernsey | Turkmenistan | ||
Hungary | United Arab Emirates | ||
Iceland | Uzbekistan | ||
Ireland | Yemen | ||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |