System ML-119 Louvre System
Application:
The ML-119 louvre system by Morad has been designed for screening technical equipment, such as air conditioning units or fans, located on building rooftops. Thanks to its construction, it ensures effective air circulation and an aesthetic facade finish, while protecting equipment from adverse weather conditions.
The "Z"-shaped louvres provide a modern appearance and an optimal balance between air permeability and protection against external factors. Thanks to the increased sub-structure spacing of up to 2000 mm, the ML-119 system allows a reduction in the number of brackets required, resulting in material and time savings during installation.
Mounting:
The ML-119 system features simple and fast installation thanks to dedicated mounting brackets. Louvres can be installed both vertically and horizontally, depending on project requirements. The system's flexibility allows it to be adapted to various structural and aesthetic solutions.
Colours:
Aluminium profiles are available in the full RAL colour palette, in raw or anodised finish, allowing the system to be matched to individual project aesthetic needs. High-quality surface finishing ensures durability and weather resistance.
Application in construction:
The ML-119 system is used in commercial, industrial and public buildings, where combining functionality with modern design is important. Thanks to high-quality materials and precise workmanship, this system enhances the functional and aesthetic value of buildings, while providing effective protection and ventilation for screened equipment.
Additional information and detailed technical data are available on the manufacturer's website: Morad – Aluminium Systems
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | Canada | Algeria |
Albania | Armenia | Cuba | Egypt |
Andorra | Azerbaijan | Dominican Republic | Kenya |
Austria | China | Greenland | Libya |
Belarus | Georgia | Haiti | Morocco |
Belgium | Iran | Jamaica | Tunisia |
Bosnia and Herzegovina | Iraq | The Bahamas | |
Bulgaria | Jordan | United States | |
Croatia | Kazakhstan | ||
Cyprus | Kuwait | ||
Czech Republic | Kyrgyzstan | ||
Denmark | Mongolia | ||
Estonia | Oman | ||
Faroe Islands | Pakistan | ||
Finland | Qatar | ||
France | Saudi Arabia | ||
Germany | Syria | ||
Gibraltar | Tajikistan | ||
Greece | Türkiye | ||
Guernsey | Turkmenistan | ||
Hungary | United Arab Emirates | ||
Iceland | Uzbekistan | ||
Ireland | Yemen | ||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |