Publish your products
MP-17 Sliding glass doors
MP-17 Sliding glass doors
MP-17 Sliding glass doors
MP-17 Sliding glass doors
    Morad

    MP-17 Sliding glass doors

    MORAD MP-17 is an aluminium sliding glass door system for pergolas, winter gardens, terraces, balconies and loggias. Large glass panels without visible frames provide daylight and unobstructed views while offering protection against wind and weather.

    The system combines aluminium tracks with 10 mm toughened glass panels. Bottom-mounted roller carriages ensure smooth, quiet operation, while locking mechanisms secure the panels when closed. Single- and multi-track configurations accommodate up to five panels per side.

    MP-17 integrates with MORAD AD-50 winter gardens, SkyView pergolas and custom structures using dedicated profiles.

    Specification
      • Profile material: aluminium.
      • Glazing: 10 mm toughened safety glass (ESG).
      • Maximum panel height: 2,600 mm.
      • Panel width: 400–1,300 mm; recommended minimum: 600 mm.
      • Maximum track length: 6,500 mm.
      • Number of panels: up to 5 per side.
      • Panel height adjustment: up to 8 mm.
      • Gap between glass panels: 10.4 mm.
      • Drainage: openings in the bottom track.
      • Glass complies with PN-EN 12150.
    Technical specification
    • Unique ref.mp-17-sliding-glass-doors
    • Product familyWindows & Doors
    • Product groupMP17
    • TypeObject (single object)
    • Date of publishing2026-11-10
    • Edition number1
    • Depth (mm)45
    Related
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City