Publish your products
Fabric with Damask design [ damask ]_Blue
Fabric with Damask design [ damask ]_Blue
Fabric with Damask design [ damask ]_Blue
Fabric with Damask design [ damask ]_Blue
Fabric with Damask design [ damask ]_Blue
Fabric with Damask design [ damask ]_Blue
Fabric with Damask design [ damask ]_Blue
Fabric with Damask design [ damask ]_Blue
Fabric with Damask design [ damask ]_Blue
Fabric with Damask design [ damask ]_Blue
    Archived

    Fabric with Damask design [ damask ]_Blue

    It is woven on a machine for neckties using braid yarn, which gives it a soft and warm expression. It can also be used as sofa upholstery and cushion fabric. Color changes can be ordered.

    Specification
    • Brand name :Morisan / item's stock number : KY-N210023ー411 / Series・Product name : Damask (blue) / Technique : Jacquard / Material : Polyester / Max. weaving width : 950mm

      Download Image Size:W243mm x H156mm

    Technical specification
    • Unique ref.KY-N210023-411
    • Product familyTextile
    • Product groupFabric Textile
    • TypeObject (single object)
    • Date of publishing2022-01-31
    • Edition number1
    Related
    • Material mainFabric
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryFabrics - All Fabrics