Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]
View previous images
View next images

Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]

Art panel with textile surface The temperature, wind, and scents felt from the seasons are expressed not only by the patterns themselves, but also by the colors, pattern lines, and weave.
Specification
  • Weaving patterns. That is the characteristic of Kinran textiles.


    Sound-absorbing interior materials that bring quality comfort to spaces

    ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

    ・Improves the sound environment through simple installation with magnets or SM plates.

    Panel size:W450㎜xH450㎜xD25㎜

    ※All products are made-to-order.

Technical specification
  • Unique ref.soundmild_winter-morisan
  • Collection setart panel
  • CollectionSOUND MILD
  • TypeObject (single object)
  • Date of publishing2022-03-02
  • Edition number1
  • Height (mm)450
  • Width (mm)450
  • Depth (mm)25
Related
  • Material mainFabric
  • Material secondaryGlass wool
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration