We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Mosa Terra Beige&Brown - Dark Grey Brown - Floor tile surface

Unique ref.: pt2445-floor
Brand: Mosa
Product family: Tiles
Product group: Non Glazed Porcelain Tiles EN14411 B1a
Date of publishing: 2017-06-16
Edition number: 1
Type: Object (single object)
Download (9)

Gradations of beige and brown in three colour types. Combine colours and sizes to create a lively tile pattern with distinctive lines.

Terra Beige & Brown consists of twelve hues: four grey-brown hues, four yellow-brown hues, and four reddish-brown hues that transition from light to dark. The powder matt finish gives these tiles a unique look. 

 *This is a pre-made surface pattern for floor or wall. The native software files offer infinite textures for optimal modelling and visualisations. This pattern can be customized with the Mosa Pattern Generator tool

PT: PT2445
GR: GR003-007
PRODUCT: (%/m2)
01: 265 V 015060 = 45.95%
02: 265 V 010060 = 21.62%
03: 265 V 005060 = 32.43%
THICKNESS: 12 mm


Material main: Ceramics
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Flooring - Tiles
IFC classification: Floor
UNSPSC name: Ceramic tiles or flagstones
UNSPSC code: 30131704
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes

All BIM objects are real products from real manufacturers confirmed and approved